HUBBELL
Image of AMOBF10 Data Housing Hardware, AMO Bracket, F- Style, Office White
Image of AMOBF10 Data Housing Hardware, AMO Bracket, F- Style, Office White
Discontinued

Data Housing Hardware, AMO Bracket, F- Style, Office White

Brand:

Bryant

Catalog ID:

AMOBF10

Data Housing Hardware, AMO Bracket, F- Style, Office White

  • Product Sold in Packs of 10

Product details

General

Accessory Type

F-Style

Catalog Number

AMOBF10

EU RoHS Indicator

Yes

Item Type

iSTATION AMO and OFPPL Multimedia Boxes

Material

Composite

Shelves

None

UPC

662620804651

Dimensions

Width

4.5 in

Certifications And Compliance

Industry Standard(s)

  • ADA compliant
  • CSA Certified
  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity

10

Resources and downloads

Specifications