HUBBELL
Image of NS801LA Decorator Plate Frame with 1) HDMI Female to Female, Light Almond
Image of NS801LA Decorator Plate Frame with 1) HDMI Female to Female, Light Almond

Decorator Plate Frame with 1) HDMI Female to Female, Light Almond

Brand:

Bryant

Catalog ID:

NS801LA

Decorator Plate Frame with 1) HDMI Female to Female, Light Almond

  • 4 Inch Flexible Tail Supports Confined Space Applications
  • Aesthetically Pleasing, Flush Connector Appearance
  • Rear Connector Incorporates Threaded Insert to Secure
  • Connection with Hubbell HDMI Cords
  • Connector Sized to Fit in 1 Inch Conduit

Standard Product

Product details

General

Application

HDMI Decorator Frame Loaded

Catalog Number

NS801LA

Color

Light Almond/Office White

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION HDMI Extenders and Cables

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Snap-On- Snap-Fit

Number Of Ports

1

Specifications

  • Device Type - Decorator Frames
  • Outlet Frame Type - 1-Port

Temperature Rating

Per TIA

UPC

883778503887

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10