


Brand: Hubbell Wiring Device-Kellems
Catalog ID: 07401073
Deluxe cord grips help to alleviate pull tension on terminals, control cable arc-of-bend, prevent cord pull-out and provide a Liquidtight seal. They are offered with either aluminum, stainless steel or nylon fittings in a variety of configurations and NPT thread sizes. Additionally, a completely non-metallic product is available. Specific uses are: wiring enclosures, pendant stations, hand tools, construction, processing and material handling equipment, pumps, motors and machine tools.
Standard Product
Application
90 Degree Male- Form 1
Catalog Number
07401073
Environmental Conditions
Suitable For Use In Wet Locations When Used With A Listed Sealing Ring Between Box And Fitting.
EU RoHS Indicator
Item Type
Deluxe Cord Grips
Material
Aluminum Fittings, Stainless Steel Mesh
Material - Mounting Hardware
Locknut or Tapped Opening
Performance
Product Family
Deluxe Cord Grips Series
Specifications
Style
For Insulated Cables
Temperature Rating
Minimum -30 Deg F to 240 Deg F (-34 Deg C to 115 Deg C)
Thread Size
3/8" NPT
Type
90 Degree Male Thread
UPC
783585322544
Display Size
3/8" NPT
Thread Size
3/8" NPT
Weight
0.05 lb
Cable Diameter Range
0.375 in-0.437 in
Cable Size
.375"-.437" (.95-1.11)
Conductor Range
0.375-0.437 in (.95-1.11 mm)
Number of Conductors
Single
Environmental Conditions
Suitable For Use In Wet Locations When Used With A Listed Sealing Ring Between Box And Fitting.
EU RoHS Indicator
Industry Standard(s)
UL Listed
Performance
Temperature Rating
Minimum -30 Deg F to 240 Deg F (-34 Deg C to 115 Deg C)
Carton Quantity
5