MY LISTS
HUBBELL
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
Discontinued

DISCONTINUED - BOLT, HH .625 X 3.5 WITH NUT

Brand: Chance

Catalog ID: PSHB580350

DISCONTINUED - LONGEST 5/8" HH BOLT IS THE 3" PSHB580300. Hex Head & (1) Hex Nut.

DISCONTINUED - LONGEST 5/8" HH BOLT IS THE 3" PSHB580300

Product details

General

Catalog Number

PSHB580350

Coating

Galvanized, ASTM A-153

Material

Steel

Tensile Strength

12400 lb.

Type

Machine Bolts

Dimensions

Diameter

0.63 in

Diameter (Fraction)

5/8 in

Distance From Pole

N/A

Length

3.5 in

Length - Threaded Area

1.5

Resources and downloads

Specifications

Sales Drawings