HUBBELL
Image of ATS-00967 Dual Antenna Vehicle Mag Mount
Image of ATS-00967 Dual Antenna Vehicle Mag Mount

Dual Antenna Vehicle Mag Mount

Brand:

AccelTex Solutions

Catalog ID:

ATS-00967

ATS-00967 (former catalog number ATS-MAGMNT-2ANT). The AccelTex Solutions Magnetic Dual Mount provides a unique solution to mount an AccelTex Solutions LTE Omni-directional antenna to a vehicle without needing to permanently attach it. The antenna is attached by placing the center bolt through the middle hole of the mount and then securing using the included antenna nut.

Product details

General

Application

Outdoor Wi-Fi, Stadium

Catalog Number

ATS-00967

Indoor/Outdoor

Outdoor

Technology

802.11ac, 802.11n

UPC

662620435237

Dimensions

Dimensions

12 in x 8.75 in x 4.75 in

Height

4.75 in

Length

12 in

Width

8.75 in

Resources and downloads

Specifications