HUBBELL
EAC-2 - E Series Fitting, Aluminum, 3/4" C Conduit Body Threaded
Image of EAC-2 EAC-2 - E Series Fitting, Aluminum, 3/4" C Conduit Body Threaded
*Representative image
Image of EAC-2 EAC-2 - E Series Fitting, Aluminum, 3/4" C Conduit Body Threaded

EAC-2 - E Series Fitting, Aluminum, 3/4" C Conduit Body Threaded

$36.83 USD

Brand: Killark

Catalog ID: EAC-2

E Series Fitting, Aluminum, 3/4" C Conduit Body Threaded

  • Flat back design for easy mounting close to walls
  • Cast of high strength, corrosion and weather resistant aluminum alloy with painted finish
  • May be used on aluminum or steel conduit
  • Lightweight, makes installation simple
  • Ideal for commercial and light industrial applications

Flat back design for easy mounting close to walls. Cast of high strength, corrosion and weather resistant aluminum alloy with painted finish. May be used on aluminum or steel conduit. Lightweight, makes installation simple. Volume is 7 cu. in.

General

Application

For use on threaded rigid/IMC conduit. Use Type C conduit bodies for connecting conduit sections as pull outlets, and to provide openings for maintenance and making taps and splices to conductors.

Catalog Number

EAC-2

Color

Gray

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Hub Pattern

C

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Fittings

Series

E Series

Type

Conduit Body

UPC

783936165110

Dimensions

Dimensions

5.5 in x 1.5 in x 1.688 in

Gross Weight with Packaging

0.31

Height

1.688 in

Hub Size

3/4"

Length

5.5 in

Weight

0.31 lb

Width

1.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Configuration

Hub Pattern

C

Logistics

Carton Quantity

50

Pallet Quantity

1500