

Brand: Killark
Catalog ID: EBSEL1030D4
The EBS Series Explosion Proof LED Emergency Battery Backup System is designed for egress or anti-panic applications. This fixture is made with a cast copper-free aluminum housing and fixture heads that are powder epoxy powder coat painted for extra corrosion resistance, making them suitable for harsh and hazardous environments.
Catalog Number
EBSEL1030D4
Finish Type
Powder Epoxy Paint
Light Source
Lumen Range
0-2,000 lm
Lumens
1081
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Optic Type
Glass Globe - Clear
Product Family
Lighting
Series
EBS Series
UPC
783936083179
Hub Size
1-1/4"
Frequency Rating
50/60 Hz
Lumens Per Watt
108.1
Voltage Rating
120-277 VAC
Wattage
10 W
Buy America(n) Qualified
Contact Manufacturer
Hazardous Rating(s)
Lumen Range
0-2,000 lm
Lumens
1081