

Brand: Killark
Catalog ID: EEQ0026E30A2R
The EEQ Series Emergency fixture that uses Compact Fluorescent lamps. The fixture has a Battery inside the housing that will start when normal power is disrupted. The housing is made of a corrosion resistant copper free aluminum that is coated with a powder epoxy paint for extra corrosion resistance. The EEQ Series is factory sealed so no external seal is required in Explosive environments.
Catalog Number
EEQ0026E30A2R
Finish Type
Powder Epoxy Paint
Lamp Type
Quad Pin
Light Source
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Optic Type
Glass Globe - Clear
Product Family
Lighting
Series
EEQ Series
UPC
783936961019
Hub Size
3/4"
Frequency Rating
50/60 Hz
Voltage Rating
120-277 VAC
Wattage
26 W
Buy America(n) Qualified
Contact Manufacturer
Hazardous Rating(s)