HUBBELL
EKJUF-624 - 2" Flexible Coupling with 24" Bend Length, Bronze
Image of EKJUF-624 EKJUF-624 - 2" Flexible Coupling with 24" Bend Length, Bronze
*Representative image
Image of EKJUF-624 EKJUF-624 - 2" Flexible Coupling with 24" Bend Length, Bronze

EKJUF-624 - 2" Flexible Coupling with 24" Bend Length, Bronze

Brand: Killark

Catalog ID: EKJUF-624

2" Flexible Coupling with 24" Bend Length, Bronze

  • Bronze flexible metal construction
  • An inner liner of asphaltum impregnated jute fibre tubing to protect conductors
  • Provided with one zinc plated steel nipple and one zinc plated steel female union
  • Special lengths available – consult factory

Killark’s harsh and hazardous EKJUF series flexible couplings offers access to areas where movement or vibration requires connection or a difficult bend is required. Our flex coupling’s inner liner is saturated with an asphaltum jute fiber tubing for the upmost protection in conductivity. This series comes with a removable zinc plated steel nipple, one female union and is made with a braided bronze finish. All EKJ series is equipped with a set screw for use as a fixture hanging coupling.

General

Catalog Number

EKJUF-624

EU RoHS Indicator

Finish Type

Natural

Material

Bronze

Product Family

Fittings

Series

EKJUF Series

Type

Flexible Coupling With Female Union

UPC

783936106045

Dimensions

Hub Size

2"

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Logistics

Carton Quantity

1