HUBBELL
Image of 234WM-202 Elite Wall-Mount Communication Station - Model 234WM-202
Image of 234WM-202 Elite Wall-Mount Communication Station - Model 234WM-202

Elite Wall-Mount Communication Station - Model 234WM-202

Brand:

Austdac

Catalog ID:

234WM-202

The Model 234WM-202 Elite Wall-Mount Communication Station is designed to house GAI-TRONICS’ RED ALERT® Flush-Mount telephones.

  • Surface-Mount Design
  • Durable Bright Safety Yellow Powder-coat Epoxy Finish
  • EMERGENCY Graphics on Two Sides (silk-screened)
  • Accommodates RED ALERT® Flush-Mount Analog, VoIP & WiFi Telephones (telephones sold separately)
  • LED Panel Light Illuminates the Telephone Surface for Nighttime Use
  • UL 1598 Listed for Indoor Installation
  • 40.5" H x 10.0" W x 9.5" D inches, Aluminum Construction
  • Custom Colors and Labeling Available. Please Contact the Factory @ 1-800-492-1212 or email us: customerservice@gai-tronics.com

Product details

General

Catalog Number

234WM-202

Color

Yellow

Compatibility

Accommodates GAI-TRONICS' RED ALERT® Flush-Mount Analog, VoIP, and Wifi Telephones. Model 540-001 LED strobe and GAI-TRONICS' telephones are sold separately.

Finish Type

Powder-Coated Epoxy

Material

Aluminum

Mount location

Wall-Mount

Dimensions

Cubic Capacity

3847.5 cu.in

Depth

9.5 in

Height

40.5 in

Weight

40 lb

Width

10 in

Certifications And Compliance

Certified Listed

UL/cUL