



Brand: TayMac
Catalog ID: ELB125
Application
For use with EMT conduit, for pulling access or to split into multiple directions.
Catalog Number
ELB125
Conduit Type
EMT
Fitting Type
Conduit Bodies
Material
Aluminum
Product Family
Conduit Bodies
Product Type
Conduit Bodies
Type
LB Type Conduit Bodies
UPC
050169815939
Dimensions
7.819 in x 2.508 in x 3.524 in
Height
3.524 in
Length
7.819 in
Package Height
4.055 in
Package Length
8.661 in
Package Weight
2.205 lb
Package Width
6.102 in
Trade Size
1-1/4 in
Weight
0.978 lb
Width
2.508 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
10
Minimum Pack Quantity
2
Pallet Quantity
480