HUBBELL
Image of 703-002 Enclosure
Image of 703-002 Enclosure

Enclosure

Brand:

Austdac

Catalog ID:

703-002

Indoor Enclosure, Multi-Party Line 24 VDC

Product details

General

Catalog Number

703-002

Color

Gray

Material

Steel

Series

Page/Party®

Signal Type

Analog

Weather Rating

Indoor

Dimensions

Cubic Capacity

508.113 cu.in

Depth

5.1

Height

12.3 in

Weight

5.5 lb

Width

8.1 in

Electrical Ratings

Input Voltage

24 VDC

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2