

Brand: Bryant
Catalog ID: 3003GRY
Application
Back and Side Wired
Catalog Number
3003GRY
Color
Gray
Product Family
Extra Heavy Duty
Style
Three Way
Type
Toggle
UPC
781786619302
Amperage Rating
30 A
Current / Amperage Rating
30 A
Voltage Rating
120/277 VAC
Voltage Rating Description
120/277 VAC
Carton Quantity
10