HUBBELL
EZ Page Intercom
EZ Page Intercom

Brand:

Austdac

Catalog ID:

GC-AC2

EZ-Page is a common-talk communications system designed for a wide variety of rugged applications. The system is simple to use with push-to-talk / release-to-listen (PTT/RTL) operation. For applications needing hands-free operation EZ Page is configurable for Master / Slave functionality.

  • Master / Slave User Configurable
  • Hands-free Operation
  • Rugged Construction
  • Wide Range of Operating Temperatures
  • Easy Installation Power Lead and Single Audio Pair Only (Additional Pair Required for Master/ Slave)
  • Compatible with GAI-TRONICS’ RigCom
  • Accepts Footswitch

Product details

General

Catalog Number

GC-AC2

Color

RAL5017 Blue

Enclosure Type

Cast Aluminum

Series

EZ Page Intercom

Temperature Range

-40 °F to +158 °F

Weather Rating

NEMA 4X

Dimensions

Cubic Capacity

425.4488 cu.in

Depth

5.45

Height

11.2 in

Weight

11.1 lb

Width

6.97 in

Electrical Ratings

Voltage Rating

230 VAC

Certifications And Compliance

Certified Listed

UL813

Nema Rating

NEMA 4X