HUBBELL
Image of FD72D27W FD72D27W, Substation - Copper Stud Connector
Image of FD72D27W FD72D27W, Substation - Copper Stud Connector

FD72D27W, Substation - Copper Stud Connector

Brand:

Burndy

Catalog ID:

FD72D27W

Product details

General

Application

Substation

Catalog Number

FD72D27W

Connector Type

Stud Connector

Material

Copper Alloy

Material - Hardware

DURIUMâ„¢ Silicon Bronze

Plated

N

Plating Type

Unplated

Type

Studs

UPC

781810502365

UPC 12 Digit

7818105023655

Dimensions

Dimension - Height mm

0 mm

Conductor Related

Conductor - Connection Combination

Stud to Pad

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads