HUBBELL
Image of OFCA Fiber Accessory, Epoxy Heat Cure Adapters for SC/ST-Style
Image of OFCA Fiber Accessory, Epoxy Heat Cure Adapters for SC/ST-Style
Discontinued

Fiber Accessory, Epoxy Heat Cure Adapters for SC/ST-Style

Brand:

Bryant

Catalog ID:

OFCA

Fiber Accessory, Epoxy Heat Cure Adapters for SC/ST-Style

Epoxy Heat Cure Adapters for SC/ST-Style

Product details

General

Catalog Number

OFCA

EU RoHS Indicator

Yes

Item Type

Tools

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Style

Adhesive/Epoxy Kits

UPC

662620839103

Dimensions

Display Size

2.5 MM

Logistics

Carton Quantity

25

Resources and downloads

Specifications