HUBBELL
Image of FSPMTPBE6 Fiber Optic Panel Adapter, 72 Fiber, 6) 12-Fiber MTP, Phosphor Bronze Sleeves, Beige
Image of FSPMTPBE6 Fiber Optic Panel Adapter, 72 Fiber, 6) 12-Fiber MTP, Phosphor Bronze Sleeves, Beige
Discontinued

Fiber Optic Panel Adapter, 72 Fiber, 6) 12-Fiber MTP, Phosphor Bronze Sleeves, Beige

Brand:

Bryant

Catalog ID:

FSPMTPBE6

Fiber Optic Panel Adapter, 72 Fiber, 6) 12-Fiber MTP, Phosphor Bronze Sleeves, Beige

  • Premium Quality and High Performance Design

Product details

General

Adapter Type

MPO

Application

Interconnect

Catalog Number

FSPMTPBE6

Color

Beige

Enclosure Type

Various

Environmental Conditions

Indoor

EU RoHS Indicator

Yes

Item Type

6) MTP

Material

Phosphor Bronze

Material - Mounting Hardware

Snap-In

Number Of Ports

6

Repeatability

0.2 dB

Service Life

500 matings

Temperature Rating

-40C to +85C

UPC

662620291925

Dimensions

Display Size

5.1" X 1.1"

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.30 dB

Return Loss

55

Conductor Related

Fiber Size

125 Micron

Fiber Type

Multimode

Certifications And Compliance

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity

4

Resources and downloads

Specifications