MY LISTS
HUBBELL
Image of H18915 Flexible Insulating Wrench, 6 ft 3 in (1.9 m) with 1/2 in Flexible Square Drive and Universal Head
Buy America(n) Qualified

Flexible Insulating Wrench, 6 ft 3 in (1.9 m) with 1/2 in Flexible Square Drive and Universal Head

Brand: CHANCE Lineman Grade Tools

Catalog ID: H18915

Used for tightening nuts on hardware fittings onhigh-voltage lines

  • Epoxiglas® Pole is tested per ASTM F711 AND IEC 60855
  • Made using heavy duty 1.5" Diameter Epoxiglas® Pole
  • Overall Length is 6'3"
  • 40 ft-lb torque rating
  • Universal joint coil spring gives operator flexibility to control socket at various angles
  • Spring is easily removed for lubrication
  • Wrenches are made to fit any ½” square shank socket
  • Universal Head has a Hole Through Ferrule to allow for 5⁄8" Turning Rod to be used as a Torque Bar

General

Catalog Number

H18915

EU RoHS Indicator

No

Storage Bag Included?

P643-6 (Bag not included. Must be ordered separately.)

Style

w/ Flexible 1/2" Sq. Plug & Universal Head

Torque Rating

40 ft-lbs

UPC

096359039433

Dimensions

Dimensions

79.0 in x 4.38 in x 4.38 in

Dimensions Metric

2006.6 mm x 11.1 mm x 11.1 mm

Height

4.38 in

Height Metric

11.1 mm

Length

79 in

Length Metric

2006.6 mm

Weight

5.5 lb

WeightMetric

2.4 kg

Width

4.38 in

WidthMetric

11.1 mm

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

EU RoHS Indicator

No