HUBBELL
Image of GAR1428CG1 GAR1428CG1, Mechanical Grounding Connector, Cable to Rod or Pipe
Image of GAR1428CG1 GAR1428CG1, Mechanical Grounding Connector, Cable to Rod or Pipe

GAR1428CG1, Mechanical Grounding Connector, Cable to Rod or Pipe

Brand:

Burndy

Catalog ID:

GAR1428CG1

Mechanical Ground Connector.

Product details

General

Catalog Number

GAR1428CG1

Installation Torque Recommended in-lb

170

Material

Copper Alloy

Material - Hardware

DURIUMâ„¢ Silicon Bronze

Plated

N

Plating Type

Unplated

U Bolt Type

249

UPC

621945011946

UPC 12 Digit

6219450119466

Dimensions

Dimension - Height mm

0 mm

Conductor Related

Conductor - Rod Size Range

3/4" IPS to 2/0

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Resources and downloads