HUBBELL
GB1003A, Grounding Braid, Copper, 100A, Use with GC-109 Clamp
Image of GB1003A GB1003A, Grounding Braid, Copper, 100A, Use with GC-109 Clamp
Image of GB1003A GB1003A, Grounding Braid, Copper, 100A, Use with GC-109 Clamp

GB1003A, Grounding Braid, Copper, 100A, Use with GC-109 Clamp

Brand: ANDERSON

Catalog ID: GB1003A

Grounding Braid, 100A Flexible Cu Braid, Use with GC-109 Clamp.

General

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

GB1003A

Connector Type

Braid

Item Type

4D

Material

Copper

Material - Ferrules

Copper

Material Type

Standard

Number of Ground Braid Lug Holes

1

Trade Name

N

UPC

096359305262

UPC 14 Digit GTIN

009635930526200

Dimensions

Dimension - L Length Overall mm

0 mm

Messenger Diameter Range

0 - 0

Weight

0.784 lb

Electrical Ratings

Amperage Rating

100

Conductor Related

Conductor Diameter (Ground Tap) - Maximum

0 in

Conductor Diameter (Ground Tap) - Minumum

0 in

Messenger Diameter - Maximum

0 in

Messenger Diameter - Minimum

0 in

Certifications And Compliance

Certification - CSA Approved

N

Certification - cULus

N

Certification - ETL

N

Certification - UL Recognized

N

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Bolt Installation Torque (Recommended)

0 ft-lbs

Configuration

Connector Type

Braid

Number of Ground Braid Lug Holes

1

Logistics

Pallet Quantity

1200