HUBBELL
Image of GB142144TN GB142144TN, Copper Busbar, 144" Long
Image of GB142144TN GB142144TN, Copper Busbar, 144" Long

GB142144TN, Copper Busbar, 144" Long

Brand:

Burndy

Catalog ID:

GB142144TN

Copper busbar is used in a variety of applications. Can be used as a common ground point and can also be used in "power" applications as well.

Product details

General

Catalog Number

GB142144TN

Material

Copper

UPC

781810509791

UPC 12 Digit

7818105097911

Dimensions

Dimension - Bar Length inch

144 in

Dimension - Bar Length mm

3658 mm

Dimension - Bar Thickness inch

0.25 in

Dimension - Bar Thickness mm

6 mm

Dimension - Bar Width inch

2 in

Dimension - Bar Width mm

51 mm

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1