HUBBELL
Image of GC2929T12 GC2929T12, Mechanical Grounding Connector, Two Cables to Bar, Tin Plated
Image of GC2929T12 GC2929T12, Mechanical Grounding Connector, Two Cables to Bar, Tin Plated
Image of GC2929T12 GC2929T12, Mechanical Grounding Connector, Two Cables to Bar, Tin Plated
Image of GC2929T12 GC2929T12, Mechanical Grounding Connector, Two Cables to Bar, Tin Plated
+1
Image of GC2929T12 GC2929T12, Mechanical Grounding Connector, Two Cables to Bar, Tin Plated

GC2929T12, Mechanical Grounding Connector, Two Cables to Bar, Tin Plated

Brand:

Burndy

Catalog ID:

GC2929T12

Mechanical Grounding Connector, 2 Cables to 1-1/2" Thick Bar, 2/0 AWG (Sol)-250 kcmil, 1/2" Stud, Silicon Bronze Hardware

Product details

General

Catalog Number

GC2929T12

Material

Copper Alloy, Cast

Plated

N

Plating Type

Unplated

UPC

781810526415

UPC 12 Digit

7818105264155

Conductor Related

Conductor - Copper Solid Size

#2 AWG - 250 kcmil

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

200

Resources and downloads