HUBBELL
Image of GCB63T13G1SS GCB63T13G1SS, Bronze Ground Connector for Static Grounding Applications, Stainless Steel Hardware
Image of GCB63T13G1SS GCB63T13G1SS, Bronze Ground Connector for Static Grounding Applications, Stainless Steel Hardware

GCB63T13G1SS, Bronze Ground Connector for Static Grounding Applications, Stainless Steel Hardware

Brand:

Burndy

Catalog ID:

GCB63T13G1SS

Bronze Ground Connector; Stainless Steel Hardware.

Product details

General

Catalog Number

GCB63T13G1SS

Material

Copper

UPC

781810450222

UPC 12 Digit

7818104502222

Dimensions

Dimension - Height mm

0 mm

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

7400

Resources and downloads