HUBBELL
Image of GD2426 GD2426, Mechanical Grounding Connector, 2 Cables to Rod or Pipe
Image of GD2426 GD2426, Mechanical Grounding Connector, 2 Cables to Rod or Pipe

GD2426, Mechanical Grounding Connector, 2 Cables to Rod or Pipe

Brand:

Burndy

Catalog ID:

GD2426

Accommodates: 3" IPS; 3-1/2" Rod; 2/0 Sol - 250 kcmil Copper Cable.

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • One-wrench installation

Product details

General

Catalog Number

GD2426

Material

Copper Alloy

Material Type - Screw

DURIUMâ„¢ Silicon Bronze

Plated

N

Plating Type

Unplated

UPC

781810261637

UPC 12 Digit

7818102616377

Dimensions

Dimension - Height mm

0 mm

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings