HUBBELL
Image of GD6776CG1 GD6776CG1, Mechanical Groud Connector
Image of GD6776CG1 GD6776CG1, Mechanical Groud Connector

GD6776CG1, Mechanical Groud Connector

Brand:

Burndy

Catalog ID:

GD6776CG1

MATERIAL: CAST COPPER ALLOY ACCOM: 3/4" (.750 [19] DIA) TO 1/2" (1.5 [38] DIA) CABLES WITH #2/0 (.365) COPPER STIFFNERS NOMINAL INSTALLATION TORQUE: 240 IN LBS (30 Nm) FOR 3/8" GALVANIZED STEEL HARDWARE.

Product details

General

Catalog Number

GD6776CG1

Material

Copper Alloy

Plated

N

Plating Type

Unplated

UPC

621945349339

UPC 12 Digit

6219453493399

Dimensions

Dimension - Height mm

0 mm

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

28

Resources and downloads