HUBBELL
Image of GG2125 GG2125, Mechanical Grounding Connector, Copper Bar, Strap, Braid, or Cable to Rod or Tube
Image of GG2125 GG2125, Mechanical Grounding Connector, Copper Bar, Strap, Braid, or Cable to Rod or Tube

GG2125, Mechanical Grounding Connector, Copper Bar, Strap, Braid, or Cable to Rod or Tube

Brand:

Burndy

Catalog ID:

GG2125

Mechanical Grounding Connector, Copper Bar, Strap, Braid or Cable to Rod or Tube, 3-1/2"-4" Pipe, Bolt size: 1/2".

  • High copper alloy ground connector for joining bar, strap, braid or cable to rod or tube
  • Rated for Direct Burial in earth of concrete
  • UL467 Listed
  • One wrench installation

Product details

General

Catalog Number

GG2125

Installation Torque Recommended in-lb

480 LBS/in

Material

Copper Alloy, Cast

Material Type - Screw

DURIUMâ„¢ Silicon Bronze

Plated

N

Plating Type

Unplated

U Bolt Type

263

UPC

781810260128

UPC 12 Digit

7818102601288

Dimensions

Dimension - B Length inch

2.38 in

Dimension - Height mm

149.4 mm

Dimension - Width inch

5.69 in

Dimension - Width mm

144 mm

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings