HUBBELL
Image of GIE4CG3 GIE4CG3, Beryllium Copper Grounding Connector, Heavy Duty for Vehicle Grounding
Image of GIE4CG3 GIE4CG3, Beryllium Copper Grounding Connector, Heavy Duty for Vehicle Grounding
Image of GIE4CG3 GIE4CG3, Beryllium Copper Grounding Connector, Heavy Duty for Vehicle Grounding
Image of GIE4CG3 GIE4CG3, Beryllium Copper Grounding Connector, Heavy Duty for Vehicle Grounding
Image of GIE4CG3 GIE4CG3, Beryllium Copper Grounding Connector, Heavy Duty for Vehicle Grounding

GIE4CG3, Beryllium Copper Grounding Connector, Heavy Duty for Vehicle Grounding

Brand:

Burndy

Catalog ID:

GIE4CG3

Beryllium Copper Grounding Connector, Heavy Duty, For Vehicle Grounding.

  • High-strength copper alloy ground clamps for grounding gasoline trucks, tank cars, aircraft, and other vehicles where danger of explosure due to static electricity exists
  • Corrosion resistant and supplied with non-sparking, adjustable, replaceable contact grip screws
  • Automatic safety release disconnects should a vehicle unexpected move from the grounded area

Features: High-Strength Copper Alloy Ground Clamps For Grounding Gasoline Trucks, Tank Cars, Aircraft And Other Vehicles Where Danger Of Explosion Due To Static Electricity Exists, Corrosion Resistant And Supplied With Nonsparking, Adjustable, Replaceable Contact Grip Screws, Automatic Safety Release Disconnects Should A Vehicle Unexpectedly Move From The Grounded Area, Accommodates 4 Stranded Flexible Copper Cable, Length: 8-1/8 IN

Product details

General

Application

For Grounding Gasoline Trucks, Tank Cars, Aircraft And Other Vehicles Where Danger Of Explosion Due To Static Electricity Exists

Catalog Number

GIE4CG3

Contact Point Material

Beryllium Copper

EU RoHS Indicator

Yes

Material

Copper, Beryllium

Plated

N

Plating Type

Unplated

Sub Brand

MECHANICAL CONNECTOR

Type

GIE-G, Heavy Duty

UPC

781810231500

UPC 12 Digit

7818102315000

Dimensions

Dimension - Height mm

0 mm

Conductor Related

Conductor Size

#4 AWG

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1