


Brand: ANDERSON
Catalog ID: GC10303
Ground clamps are heavy duty bronze alloy clamp used for grounding.
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
GC10303
Material
Bronze
Material - Hardware
Stainless Steel
Material Type
Non-Standard
UPC
096359305385
Diameter - Rod Outside
0.75 in
Weight
0.49 lb
Conductor Diameter - Maximum
0.575 in
Conductor Diameter - Minimum
0.204 in
Conductor Diameter Range
0.204 - 0.575
Conductor Type
Copper
Bolt Installation Torque (Recommended)
0 ft-lbs