HUBBELL
Image of GX3434 GX3434, Mechanical Grounding Connector, Cable Cross Connection
Image of GX3434 GX3434, Mechanical Grounding Connector, Cable Cross Connection

GX3434, Mechanical Grounding Connector, Cable Cross Connection

Brand:

Burndy

Catalog ID:

GX3434

Cast Cu Alloy Ground Connector, 300 - 500 Kcmil( A ), 300 - 500 Kcmil( AA ), 3/4" Rod Dia., Bronze H/W.

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed
  • One wrench installation

Product details

General

Catalog Number

GX3434

Installation Torque Recommended in-lb

480 LBS/in

Material

Copper Alloy

Material Type - Screw

DURIUMâ„¢ Silicon Bronze

Plated

N

Plating Type

Unplated

U Bolt Type

256

UPC

781810260739

UPC 12 Digit

7818102607399

Dimensions

Dimension - Height fraction

4-1/4 in

Dimension - Height inch

4.25 in

Dimension - Height mm

108 mm

Dimension - L Length Overall mm

67 mm

Dimension - Length Overall inch

2.62 in

Dimension - Width fraction

2-5/8 in

Dimension - Width inch

2.63 in

Dimension - Width mm

67 mm

Conductor Related

Conductor - Copper Str Size A

300;350;400;450;500

Conductor - Copper Str Size A Range

300-500

Conductor - Copper Str Size B

300;350;400;450;500

Conductor - Copper Str Size B Range

300-500

Conductor - Copper Tube Std Size

0.75

Conductor Type

  • CU C Str-Size A
  • CU C Solid-Size A
  • CU C Str-Size B
  • CU C Solid-Size B

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

4

Resources and downloads