

Brand: Bryant
Catalog ID: 332R4W
Watertight
Application
High Ampacity Connections
Catalog Number
332R4W
Color
Yellow
Environmental Conditions
Watertight
Item Type
Single Flanged
Material
Composite
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Bryant
Product Family
Watertight - IP67
Type
Receptacle
UPC
781786250550
Display Size
Standard Sized Product
Amperage Rating
32 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
32 A
Current Rating
32 A
Phase
Single Phase
Voltage Rating
100-130 V
Voltage Rating Description
100-130V
Wattage
4160 W
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#12 AWG to #8 AWG
Environmental Conditions
Watertight
Nema Rating
Non-NEMA