HUBBELL
Image of CC330 Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Replacement Parts, Closure Cap Assembly, For 30A 3 and 4-Wire
Image of CC330 Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Replacement Parts, Closure Cap Assembly, For 30A 3 and 4-Wire

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Replacement Parts, Closure Cap Assembly, For 30A 3 and 4-Wire

Brand:

Bryant

Catalog ID:

CC330

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Replacement Parts, Closure Cap Assembly, For 30A 3 and 4-Wire, FurnishedWith Hardware

  • Industrial Grade
  • Replacement Parts
  • Closure Cap Assembly
  • For 30A 3 and 4-Wire
  • FurnishedWith Hardware

Product details

General

Application

For 3 and 4-Wire 30 and 32 Amp

Catalog Number

CC330

Color

White

EU RoHS Indicator

Yes

Item Type

Replacement Cap Assembly

Material

Composite

OEM Brand Name

Hubbell Bryant

Series

Accessories

Type

Closure Caps

UPC

781786252332

Dimensions

Display Size

Standard Sized Product

Logistics

Carton Quantity

10