HUBBELL
Image of HBLDMBK Heavy Duty Products, Single Pole Devices, Industrial Grade, Double Male, Coupler, 400A 600V AC/DC, Single Conductor, Pre-Wired, Black
Image of HBLDMBK Heavy Duty Products, Single Pole Devices, Industrial Grade, Double Male, Coupler, 400A 600V AC/DC, Single Conductor, Pre-Wired, Black

Heavy Duty Products, Single Pole Devices, Industrial Grade, Double Male, Coupler, 400A 600V AC/DC, Single Conductor, Pre-Wired, Black

Brand:

Bryant

Catalog ID:

HBLDMBK

Heavy Duty Products, Single Pole Devices, Industrial Grade, Double Male, Coupler, 400A 600V AC/DC, Single Conductor, Pre-Wired, Black

  • Industrial Grade
  • Double Male
  • Coupler

Standard Product

Product details

General

Application

High Ampacity

Catalog Number

HBLDMBK

Color

Black

EU RoHS Indicator

Contact Manufacturer

Insulation

Insulated Body

Item Type

Gender Reverser

Material

Brass and Elastomer

Number Of Pins

1) In, 1) Out

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Performance

  • Electrical - Amperage Rating - 400A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Mechanical - Product Identification - Ratings are a permanent part of the device

Series

Series 16

Specifications

  • Accessory Item - Double Male Coupler
  • Body Material - Thermoplastic Elastomer
  • Contact Material - Brass
  • Product Type - Accessories

Style

Double Male

Type

Gender Reversing Devices

UPC

783585002705

Electrical Ratings

Amperage Rating

400 A

Current / Amperage Rating

400 A

Current Rating

400 A

Voltage Rating Description

600V AC/DC

Wattage

360000

Certifications And Compliance

Industry Standard(s)

UL 498 And UL1691

Logistics

Carton Quantity

10

Pallet Quantity

1680

Resources and downloads