

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HRCBMNT1
Cable kit for HRCB12 and HRCB22 series ceiling boxes. Four steel cables 95 inches long with fixed cable loops and attached cable stops. Ships with four adjustable cable clamps. 25 to 100 pound safe working load.
Steel Cables 95 Inches Long
Application
Ceiling Box Support
Catalog Number
HRCBMNT1
Color
Natural
Construction
Fabricated
Material
Metallic
Mounting Method
Variable
Mounting Type
Product Family
Ceiling Boxes
Style
Ceiling Box Hardware
Type
Recessed
UPC
783585695884
Length
95 in
Length Metric
2413 mm
Weight
0.75 lb
Width
0.09 in
Width Metric
2.4 mm
Mounting Method
Variable
Carton Quantity
1
Pallet Quantity
600