HUBBELL
HSFR_Photo_BW
HSFR_Photo_BW
play

HSBL34T300PF, Heat Shrink Tubing, 0.750" ID Min.(Exp.), 0.375" ID Max.(Rec.), #1 - 3/0, Polyolefin, Thin Wall, Blue, Shrink ratio-2:1, 25 Ft Reel.

Brand:

Burndy

Catalog ID:

HSBL34T300PF

Product details

General

Catalog Number

HSBL34T300PF

Connector Type

THIN WALL REEL

Material

Cross-linked Polyolefin

UPC

781810213957

Conductor Related

Conductor Range

#1 AWG to #3/0 AWG

Conductor Size

1AWG - 3/0AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

10

Resources and downloads

Specifications

Product Cross Section Image(s)

Sales Drawings

Videos

play
Heat Shrink Product Overview & Installation