HUBBELL
HSFR_Photo_BW
HSFR_Photo_BW

HSC116T1200PF, Heat Shrink Tubing, 0.062" ID Min.(Exp.), 0.032" ID Max.(Rec.), #18, Polyolefin, Thin Wall, Blue, Shrink ratio-2:1, 100 Ft Reel.

Brand:

Burndy

Catalog ID:

HSC116T1200PF

Product details

General

Catalog Number

HSC116T1200PF

Color

Clear

Material

POLYOLEFIN

UPC

781810271612

Conductor Related

Conductor Range

#18 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

10