HUBBELL
Image of HSKIT HSKIT, Packaged Kit of Heat Shrink Connectors with Installation Tool
Image of HSKIT HSKIT, Packaged Kit of Heat Shrink Connectors with Installation Tool

HSKIT, Packaged Kit of Heat Shrink Connectors with Installation Tool

Brand:

Burndy

Catalog ID:

HSKIT

Product details

General

Catalog Number

HSKIT

Connector Type

Small Terminal Kit

Trade Name

HYDENTâ„¢

UPC

781810477731

UPC 12 Digit

7818104777311

Conductor Related

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1

Minimum Pack Quantity

1