HUBBELL
Image of HSTPRD2000100FRL HSTPRD2000100FRL, Thin Wall Polyolefin Heat Shrink Tubing, Red, 100' Reel, 2" ID
Image of HSTPRD2000100FRL HSTPRD2000100FRL, Thin Wall Polyolefin Heat Shrink Tubing, Red, 100' Reel, 2" ID

HSTPRD2000100FRL, Thin Wall Polyolefin Heat Shrink Tubing, Red, 100' Reel, 2" ID

Brand:

Burndy

Catalog ID:

HSTPRD2000100FRL

2 I.D., 1 Unit = 100 Ft., Color = Red, 2:1 Ratio, Thin Wall Polyolefin Heat Shrink, 600V Max, Shrink Temp 90°C Min, -55°C To 135°C Continuous Operating Temp, Store At 21°C.

  • Ideal for industrial and automotive applications as well as covering copper and aluminum tubular connectors
  • Provides mechanical protection for terminal strain relief and wire bonding
  • 2:1 shrink ratio for faster shrink recovery
  • Continuous Operating Temperature: -55°C to 135°C (-67°F to 275°F)
  • Shrink temperature of 90°C
  • Resistant to common fluids and solvents