HUBBELL
HSFR_Photo_BW
HSFR_Photo_BW

HSY112FR100, Heat Shrink Tubing, Yellow

Brand:

Burndy

Catalog ID:

HSY112FR100

Product details

General

Catalog Number

HSY112FR100

Connector Type

THIN WALL TUBES/REELS

Material

Polyvinyl chloride

UPC

781810267011

Conductor Related

Conductor Size

350kcmil - 750kcmil

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Minimum Pack Quantity

1