HUBBELL
Image of HMS100 HUBBCOM™ Media Server
Image of HMS100 HUBBCOM™ Media Server

HUBBCOM™ Media Server

Brand:

Austdac

Catalog ID:

HMS100

Touchscreen HUBBCOM™ stations feature a "screensaver" mode that blanks the screen when the unit is not in use. The HUBBCOM Media Server, HMS100, allows the blank screensaver to be replaced with customer-supplied images. The HMS100 provides a simple way to display corporate logos, employee or visitor information, safety instructions, or even advertising messages on HUBBCOM screens. HMS100 is easily programmed using a built-in portal website. No additional software is required. Desktop or rack-mounted (with additional hardware).

Product details

General

Catalog Number

HMS100

Connectivity Options

Ethernet

Dimensions

Cubic Capacity

130.2642 cu.in

Depth

8.91 in

Height

1.72 in

Weight

5.2 lb

Width

8.5 in

Certifications And Compliance

Certified Listed

  • UL
  • CE

Industry Standard(s)

  • IEC
  • UL
  • CSA Certified

Resources and downloads