HUBBELL
Image of 247-005 Indoor Rugged Telephone - Analog/SMART (Auto-dial)
Image of 247-005 Indoor Rugged Telephone - Analog/SMART (Auto-dial)

Indoor Rugged Telephone - Analog/SMART (Auto-dial)

Brand:

Austdac

Catalog ID:

247-005

This indoor series telephone is constructed of a high-impact, non-metallic enclosure with an industrial strength, six-foot (extended) Hytrel® handset cord. SMART models include the ability to be centrally monitored for health status via our TMA software.

  • Telephone Line Powered
  • No External Power Needed
  • Auto-dial or Ring-down Operation
  • Handset with Noise-canceling Microphone and Hytrel® Coiled Cord (6-ft extended)
  • Hearing Aid Compatible Handset
  • Volume Control Push Button (Front Panel)
  • Non-movable Hookswitch
  • Remote Programming
  • Phone’s Health Status Reported to Central P.C.
  • Programmable Polling or Call-in Scheduling
  • Dual Output Control
  • Conformal Coated PCBA
  • Three Number Rollover - Unit Dials up to Three Different Numbers to Ensure
  • Emergency Calls are Answered
  • FCC & IC Certified, UL60950 Listed
  • TMA Compatible

Product details

General

Application

Indoor Use

Catalog Number

247-005

Color

Gray

Connectivity Options

Analog/SMART

Mount location

Surface-Mount

Output Level Ringer

90 dBA @ 2 ft.

Signal Type

Analog

Specifications

UL/CSA, FCC, IC

Type

Auto-Dial

Weather Rating

Indoor

Dimensions

Dimensions

6.9 in x 8 in x 9.5 in

Height

9.5 in

Length

6.9 in

Weight

4.8 lb

Width

8 in

Electrical Ratings

Input Voltage

Phone Line

Signal

Phone Line

Certifications And Compliance

Certified Listed

UL/CSA, FCC, IC