HUBBELL
Image of 13314-002 Indoor/Outdoor Compression Driver - 13314 Series (16 ohm)
Image of 13314-002 Indoor/Outdoor Compression Driver - 13314 Series (16 ohm)

Indoor/Outdoor Compression Driver - 13314 Series (16 ohm)

Brand:

Austdac

Catalog ID:

13314-002

A compression drivers that is designed to provide optimum performance in both commercial and industrial applications. These indoor/outdoor compression drivers are commonly used in light and heavy manufacturing facilities with high ambient noise, and corrosive and hazardous environments.

  • Low Distortion, Superior Sound
  • Rain-Tight, Chemical Resistant Housing
  • Suitable for Harsh or Corrosive Environments
  • Variable Impedance Drivers
  • Fits GAI-TRONICS' Horns with 1 3/8" - 18 UNEF Threads
  • NEMA 4X

Product details

General

Catalog Number

13314-002

Operating Temperature

-40° C to +70° C (-40° F to +158° F)

UPC

850025795029

Dimensions

Weight

3.1 lb

Electrical Ratings

Impedance

16 ohm

Certifications And Compliance

Hazardous Rating(s)

  • Class I, Div. 2, Groups A, B, C, D
  • Class II, Div. 2, Groups F, G
  • Class III, Div. 2

Nema Rating

4X