HUBBELL
Image of CE75N014CF2 Industrial Control Transformer .075KVA 240X480 - 120X240 F2
Image of CE75N014CF2 Industrial Control Transformer .075KVA 240X480 - 120X240 F2

Industrial Control Transformer .075KVA 240X480 - 120X240 F2

Brand:

Acme Electric

Catalog ID:

CE75N014CF2

ICT .075KVA 240X480 - 120X240 F2

Product details

General

Catalog Number

CE75N014CF2

Secondary Voltage

120 X 240 V

UPC

047503016565

Dimensions

Dimensions

3.91 in x 3 in x 4.04 in

Height

4.04 in

Length

3.91 in

Weight

3.5 lb

Width

3 in

Electrical Ratings

Primary Voltage

240 X 480 V

Certifications And Compliance

Certified Listed

  • UL Listed
  • cUL Listed

Logistics

Carton Quantity

1

Pallet Quantity

168