HUBBELL
Image of CE300N014CF1 Industrial Control Transformer .300KVA 240X480 - 120X240 F1
Image of CE300N014CF1 Industrial Control Transformer .300KVA 240X480 - 120X240 F1

Industrial Control Transformer .300KVA 240X480 - 120X240 F1

Brand:

Acme Electric

Catalog ID:

CE300N014CF1

ICT .300KVA 240X480 - 120X240 F1

Product details

General

Catalog Number

CE300N014CF1

Secondary Voltage

120 X 240 V

UPC

047503016480

Dimensions

Dimensions

4.64 in x 4.5 in x 5.29 in

Height

5.29 in

Length

4.64 in

Weight

11.3 lb

Width

4.5 in

Electrical Ratings

Primary Voltage

240 X 480 V

Certifications And Compliance

Certified Listed

  • UL Listed
  • cUL Listed

Logistics

Carton Quantity

1

Pallet Quantity

72