HUBBELL
Image of T153929 Industrial Control Transformer - Harsh Environment, 240/480/600 - 100/120V, 2000VA
Image of T153929 Industrial Control Transformer - Harsh Environment, 240/480/600 - 100/120V, 2000VA
Image of T153929 Industrial Control Transformer - Harsh Environment, 240/480/600 - 100/120V, 2000VA
Image of T153929 Industrial Control Transformer - Harsh Environment, 240/480/600 - 100/120V, 2000VA
Image of T153929 Industrial Control Transformer - Harsh Environment, 240/480/600 - 100/120V, 2000VA

Industrial Control Transformer - Harsh Environment, 240/480/600 - 100/120V, 2000VA

Brand:

Acme Electric

Catalog ID:

T153929

Industrial Control Transformer - Harsh Environment, 240/480/600 - 100/120V, 2000VA

  • Designed for outside control panel installation

Product details

General

Catalog Number

T153929

Construction

Encapsulated

Max Temperature Rise

55 Degrees Celsius

Mounting Type

Wall

Product Category

Industrial Control Transformer

Secondary Voltage

100/120 V

UL Insulation Class

155°C

UPC

047503183182

Winding Material

CU

Dimensions

Dimensions

7.13 in x 10.31 in x 14.77 in

Height

14.77 in

Length

7.13 in

Weight

80 lb

Width

10.31 in

Electrical Ratings

Frequency Rating

50/60 Hz

Primary Voltage

240/480/600 V

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA Standard

C22.2 No 47

Nema Rating

NEMA 3R

UL Standard

UL 506

Logistics

Carton Quantity

1

Pallet Quantity

12

Resources and downloads