HUBBELL
Image of T153931 Industrial Control Transformer - Harsh Environment, 240/480/600 - 100/120V, 5000VA
Image of T153931 Industrial Control Transformer - Harsh Environment, 240/480/600 - 100/120V, 5000VA
Image of T153931 Industrial Control Transformer - Harsh Environment, 240/480/600 - 100/120V, 5000VA
Image of T153931 Industrial Control Transformer - Harsh Environment, 240/480/600 - 100/120V, 5000VA
Image of T153931 Industrial Control Transformer - Harsh Environment, 240/480/600 - 100/120V, 5000VA

Industrial Control Transformer - Harsh Environment, 240/480/600 - 100/120V, 5000VA

Brand:

Acme Electric

Catalog ID:

T153931

Industrial Control Transformer - Harsh Environment, 240/480/600 - 100/120V, 5000VA

  • Designed for outside control panel installation

Product details

General

Catalog Number

T153931

Construction

Encapsulated

Max Temperature Rise

55 Degrees Celsius

Mounting Type

Wall

Product Category

Industrial Control Transformer

Secondary Voltage

100/120 V

UL Insulation Class

155°C

UPC

047503183229

Winding Material

CU

Dimensions

Dimensions

10.19 in x 13.25 in x 13.85 in

Height

13.85 in

Length

10.19 in

Weight

140 lb

Width

13.25 in

Electrical Ratings

Frequency Rating

50/60 Hz

Primary Voltage

240/480/600 V

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA Standard

C22.2 No 47

Nema Rating

NEMA 3R

UL Standard

UL 506

Logistics

Carton Quantity

1

Pallet Quantity

3

Resources and downloads