HUBBELL
Image of SFRCGNFFGY INFINe Connector, Audio/Video Connector, RCA Gold Pass-thru, F/F Coupler, Gray/Green
Image of SFRCGNFFGY INFINe Connector, Audio/Video Connector, RCA Gold Pass-thru, F/F Coupler, Gray/Green
Discontinued

INFINe Connector, Audio/Video Connector, RCA Gold Pass-thru, F/F Coupler, Gray/Green

Brand:

Bryant

Catalog ID:

SFRCGNFFGY

INFINe Connector, Audio/Video Connector, RCA Gold Pass-thru, F/F Coupler, Gray/Green

  • High quality Gold plating
  • Seamless Hubbell system integration
  • Deliver composite, component or digital signals

Product details

General

Application

Snap-Fit RCA Jack

Catalog Number

SFRCGNFFGY

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION RCA and Data Keystone Connectors

Material - Mounting Hardware

Snap-On- Snap-Fit

Specifications

  • Connector Body - Brass, Gold-plated
  • Connector Type - RCA Gold Pass-Thru
  • Insulator Color - Green
  • Order Quantity - Carton of 25
  • Product Type - AV Connectors
  • Unit Package - Single

Style

Green Insulator

Temperature Rating

Per TIA

Type

RCA, Pass-Thru, F to F Coupler

UPC

662620850627

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

25

Resources and downloads