HUBBELL
Image of 13350 Integral Loudspeaker - Model 13350
Image of 13350 Integral Loudspeaker - Model 13350

Integral Loudspeaker - Model 13350

Brand:

Austdac

Catalog ID:

13350

GAI-Tronics revolutionary Model 13350 Integral Loudspeakers provide all-purpose paging in a compact size. These truly weatherproof outdoor loudspeakers are suited for commercial as well as industrial applications. Other speakers may be rain-tight, but only the 13350 can withstand a direct hosedown without impaired performance.

  • 12 Watt, 8 Ohm
  • 90 Degree Nominal Dispersion Angle
  • Waterproof
  • Highly Resistant to Chemicals & Corrosives
  • Increased Intelligibility
  • Durable, Glass-Reinforced Polyester, Black
  • Integrated Mounting Holes, Conduit Entries & Electrical Connections
  • Reversible Rear Enclosure

Product details

General

Catalog Number

13350

Operating Temperature

  • -40°C to +70 °C
  • -40°F to 158 °F

Power

16 Watt Continuous

UPC

850025795166

Dimensions

Cubic Capacity

619.965248 cu.in

Depth

8.12

Height

9.52 in

Weight

6.4 lb

Width

8.02 in