HUBBELL
Interconnects, Modular 66 89D Bracket
Image of HPW89D Interconnects, Modular 66 89D Bracket
Image of HPW89D Interconnects, Modular 66 89D Bracket

Interconnects, Modular 66 89D Bracket

Brand: Hubbell Premise Wiring

Catalog ID: HPW89D

Interconnects, Modular 66 89D Bracket

Used to Mount 66M Series Blocks

Standard Product

General

Accessory Type

Bracket

Catalog Number

HPW89D

Compatibility

Within TIA-568C.2

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Modular 66 Cross Connect Blocks

Material

Composite

Material - Mounting Hardware

Mounting Screws

OEM Brand Name

Hubbell Premise Wiring

Operating Temperature

0 Degrees C to 75 Degree C

Product Family

Modular 66

Protection

None

UPC

662620821221

Dimensions

Height

1.5 in

Weight

0.1 lb

Width

2.48 in

Conductor Related

Cable Specification

Per TIA-568C.2 Spec

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Operational

Compatibility

Within TIA-568C.2

Operating Temperature

0 Degrees C to 75 Degree C

Logistics

Carton Quantity

50

Pallet Quantity

2200