HUBBELL
Image of IMF2OW iSTATION, Front Loading Module Frame, 2-Gang, Light Almond/Office White
Image of IMF2OW iSTATION, Front Loading Module Frame, 2-Gang, Light Almond/Office White
Image of IMF2OW iSTATION, Front Loading Module Frame, 2-Gang, Light Almond/Office White
Image of IMF2OW iSTATION, Front Loading Module Frame, 2-Gang, Light Almond/Office White
+4
Image of IMF2OW iSTATION, Front Loading Module Frame, 2-Gang, Light Almond/Office White

iSTATION, Front Loading Module Frame, 2-Gang, Light Almond/Office White

Brand:

Bryant

Catalog ID:

IMF2OW

Phone/Data/Multimedia Component, INFINe Station Modular Plate Frame, 2-Gang, Office White

  • Front Loading Module Frame
  • 2-Gang
  • Light Almond/Office White

Accepts All iStation Moudles 6-Units

Product details

General

Application

Data/Fiber/Audio/Video

Catalog Number

IMF2OW

Color

Light Almond/Office White

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cutout

iStation

EU RoHS Indicator

Yes

Item Type

iSTATION Frame

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Snap

Number of Gang(s)

2-Gang

Orientation

Horizontal

Series

Accessory

Style

iSTATIONâ„¢ Modular Plate Frame

Type

Plate Frame

UPC

662620827360

Dimensions

Display Size

1-Unit

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity

10