HUBBELL
Image of IMAVB15EI iStation Module, Audio/Video, Unloaded, 1.5-Unit, Electric Ivory, 10 Pack
Image of IMAVB15EI iStation Module, Audio/Video, Unloaded, 1.5-Unit, Electric Ivory, 10 Pack

iStation Module, Audio/Video, Unloaded, 1.5-Unit, Electric Ivory, 10 Pack

Brand:

Catalog ID:

IMAVB15EI

iStation Module, Audio/Video, Unloaded, 1.5-Unit, Electric Ivory, 10 Pack

  • Unloaded
  • 1.5-Unit
  • Electric Ivory

Standard Product

Product details

General

Application

AV Panel Mount Module Unloaded

Catalog Number

IMAVB15EI

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION Pro Audio D-Style Connections

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

XLR

Temperature Rating

Per TIA

Type

Unloaded

UPC

662620284842

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Resources and downloads

Specifications